How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.75 | J: | 4.19 in |
| G: | 1.38 | T: | 0.688 |
| BD: | 6.5 | BF: | 0.41 |
| AD: | 4.73 | V: | 1.44 in |
| AG: | 5.5 | BE: | 0.38 in |
| C: | 5.75 in | B: | 5.19 |
| D: | 2.06 | RQ: | 3.59 in |
| AE2: | 0.28 | I: | 3.24 in |
| AE1: | 0.49 | AJ: | 5.88 |
| LQ: | 4.09 in | AK: | 4.5 |
| Center Distance (in): | 1.75 in |
Technical Specifications
| No. of Gear Reductions: | Single | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 1144 |
| Series Code: | GR | Ratio Range: | 25:1 |
| Center Distance (in): | 1.75 | Gear Type: | Worm |
| Bore Code: | 11 | Service Factor: | 1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 140 |
| Output Shaft: | Hollow Bore | Output Key: | 3/16 X 1.50 |
| Output Shaft Assembly Code: | H1 | Input Bore (C Face): | 0.875 |
| Output Shaft Direction: | H1 | Output Diameter (in): | 0.688 in |
| Reducer: | Worm - Right Angle | Assembly: | HMQ-H1 |
| Model Code: | HMQ818 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.884 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 25:1 | Output RPM: | 70 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output Torque Rating (in-lb): | 644 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

