How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.75 in | AE1: | 0.49 |
| AD: | 4.73 | J: | 4.19 in |
| D: | 2.06 | BD: | 6.5 |
| V: | 1.44 in | B: | 5.19 |
| AE2: | 0.28 | I: | 3.24 in |
| T: | 0.688 | BE: | 0.38 in |
| AK: | 4.5 | F: | 2.75 |
| BF: | 0.41 | RQ: | 3.59 in |
| AG: | 5.5 | LQ: | 4.09 in |
| C: | 5.75 in | G: | 1.38 |
| AJ: | 5.88 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 140 | Model Code: | HMQ818 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.741 |
| Output Key: | 3/16 X 1.50 | Bore Code: | 11 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series Code: | GR |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 1144 | Output Shaft Assembly Code: | H1 |
| Output Shaft: | Hollow Bore | Ratio: | 30:1 |
| Output Shaft Direction: | H1 | Assembly: | HMQ-H1 |
| Ratio Range: | 30:1 | Output Diameter (in): | 0.688 in |
| Input Bore (C Face): | 0.875 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Output RPM: | 58 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Center Distance (in): | 1.75 | Output Torque Rating (in-lb): | 614 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

