How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AG: | 5.5 |
| J: | 4.19 in | BF: | 0.41 |
| AE1: | 0.49 | LQ: | 4.09 in |
| B: | 5.19 | AD: | 4.73 |
| C: | 5.75 in | AJ: | 5.88 |
| T: | 0.75 | Center Distance (in): | 1.75 in |
| AE2: | 0.28 | BD: | 6.5 |
| G: | 1.38 | RQ: | 3.59 in |
| F: | 2.75 | V: | 1.44 in |
| D: | 2.06 | BE: | 0.38 in |
| I: | 3.24 in |
Technical Specifications
| Output Key: | 3/16 X 1.50 | Service Factor: | 1 |
| Output Shaft Assembly Code: | H1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Bore Code: | 12 |
| Gear Type: | Worm | Assembly: | HMQ-H1 |
| Ratio: | 30:1 | Input Bore (C Face): | 0.875 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Output Diameter (in): | 0.75 in | Center Distance (in): | 1.75 |
| Reducer: | Worm - Right Angle | Model Code: | HMQ818 |
| Output RPM: | 58 | Ratio Range: | 30:1 |
| Input HP @ 1750 RPM: | 0.741 | Series: | GR Series - Ironman Worm Gear Reducers |
| Series Code: | GR | Thrust Rating - output shaft: | 1144 |
| Output Shaft Direction: | H1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Motor Frame Size: | 140 | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
| Output Torque Rating (in-lb): | 614 in/lbs |

