Grove Gear W8180555.14 - HMQ818-30-H1-140-14
Part #:W8180555.14
Catalog #:HMQ818-30-H1-140-14
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | F: | 2.75 |
| AK: | 4.5 | AD: | 4.73 |
| J: | 4.19 in | BF: | 0.41 |
| T: | 0.875 | Center Distance (in): | 1.75 in |
| RQ: | 3.59 in | I: | 3.24 in |
| AE2: | 0.28 | G: | 1.38 |
| C: | 5.75 in | V: | 1.44 in |
| AJ: | 5.88 | B: | 5.19 |
| D: | 2.06 | AG: | 5.5 |
| BE: | 0.38 in | AE1: | 0.49 |
| LQ: | 4.09 in |
Technical Specifications
| Output RPM: | 58 | Center Distance (in): | 1.75 |
| Output Shaft Assembly Code: | H1 | Input Style: | C-Face Quill |
| Assembly: | HMQ-H1 | Gear Type: | Worm |
| Model Code: | HMQ818 | Output Shaft Direction: | H1 |
| Ratio: | 30:1 | Output Shaft: | Hollow Bore |
| Bore Code: | 14 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Series Code: | GR |
| Output Diameter (in): | 0.875 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 30:1 | Output Key: | 3/16 X 1.50 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 1144 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.875 | Input HP @ 1750 RPM: | 0.741 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140 | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
| Output Torque Rating (in-lb): | 614 in/lbs |

