How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.09 in | AD: | 4.73 |
| C: | 5.75 in | F: | 2.75 |
| J: | 4.19 in | RQ: | 3.59 in |
| I: | 3.24 in | BD: | 6.5 |
| AJ: | 5.88 | AG: | 5.5 |
| D: | 2.06 | AE1: | 0.49 |
| Center Distance (in): | 1.75 in | BF: | 0.41 |
| AE2: | 0.28 | AK: | 4.5 |
| G: | 1.38 | T: | 0.875 |
| BE: | 0.38 in | V: | 1.44 in |
| B: | 5.19 |
Technical Specifications
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-H1 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 0.875 in |
| Series: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Shaft Assembly Code: | H1 |
| Center Distance (in): | 1.75 | Housing Material: | Cast Iron |
| Ratio Range: | 40:1 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 0.609 |
| Motor Frame Size: | 140 | Output Key: | 3/16 X 1.50 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Bore Code: | 14 |
| Output RPM: | 43 | Series Code: | GR |
| Thrust Rating - output shaft: | 1144 | Output Shaft Direction: | H1 |
| Ratio: | 40:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.875 | Model Code: | HMQ818 |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 634 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

