Grove Gear W8180556.16 - HMQ818-40-H1-140-16
Part #:W8180556.16
Catalog #:HMQ818-40-H1-140-16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.19 | I: | 3.24 in |
| F: | 2.75 | LQ: | 4.09 in |
| BD: | 6.5 | G: | 1.38 |
| V: | 1.44 in | T: | 1 |
| C: | 5.75 in | AG: | 5.5 |
| BE: | 0.38 in | BF: | 0.41 |
| AE1: | 0.49 | RQ: | 3.59 in |
| D: | 2.06 | AD: | 4.73 |
| AE2: | 0.28 | AJ: | 5.88 |
| J: | 4.19 in | AK: | 4.5 |
| Center Distance (in): | 1.75 in |
Technical Specifications
| Ratio Range: | 40:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Series Code: | GR | Bore Code: | 16 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Ratio: | 40:1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 0.609 | Reducer: | Worm - Right Angle |
| Model Code: | HMQ818 | Center Distance (in): | 1.75 |
| Output Shaft Direction: | H1 | Output Shaft Assembly Code: | H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 140 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1 in |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output RPM: | 43 | Input Keyway (C Face): | 3/16 X 3/32 |
| Thrust Rating - output shaft: | 1144 | Input Bore (C Face): | 0.875 |
| Assembly: | HMQ-H1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 634 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

