Grove Gear W8180557.14 - HMQ818-50-H1-140-14
Part #:W8180557.14
Catalog #:HMQ818-50-H1-140-14
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 4.73 | AG: | 5.5 |
| T: | 0.875 | AK: | 4.5 |
| LQ: | 4.09 in | F: | 2.75 |
| BF: | 0.41 | B: | 5.19 |
| BE: | 0.38 in | V: | 1.44 in |
| J: | 4.19 in | C: | 5.75 in |
| AE2: | 0.28 | BD: | 6.5 |
| RQ: | 3.59 in | AJ: | 5.88 |
| I: | 3.24 in | D: | 2.06 |
| AE1: | 0.49 | G: | 1.38 |
| Center Distance (in): | 1.75 in |
Technical Specifications
| No. of Gear Reductions: | Single | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | H1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140 |
| Shaft Seal Material: | Viton | Bore Code: | 14 |
| Product Type: | Right Angle | Output RPM: | 35 |
| Ratio: | 50:1 | Input HP @ 1750 RPM: | 0.515 |
| Input Style: | C-Face Quill | Assembly: | HMQ-H1 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 1144 |
| Housing Material: | Cast Iron | Series Code: | GR |
| Center Distance (in): | 1.75 | Gear Type: | Worm |
| Ratio Range: | 50:1 | Reducer: | Worm - Right Angle |
| Model Code: | HMQ818 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 0.875 in | Output Key: | 3/16 X 1.50 |
| Input RPM: | 1,750 | Output Shaft Direction: | H1 |
| Service Factor: | 1 | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
| Output Torque Rating (in-lb): | 634 in/lbs |

