How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.09 in | AD: | 4.73 |
| AE1: | 0.49 | V: | 1.44 in |
| F: | 2.75 | T: | 0.625 |
| BF: | 0.41 | AG: | 5.5 |
| J: | 4.19 in | AE2: | 0.28 |
| G: | 1.38 | AJ: | 5.88 |
| BD: | 6.5 | D: | 2.06 |
| C: | 5.75 in | I: | 3.24 in |
| AK: | 4.5 | B: | 5.19 |
| BE: | 0.38 in | Center Distance (in): | 1.75 in |
| RQ: | 3.59 in |
Technical Specifications
| Model Code: | HMQ818 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 60:1 | Input HP @ 1750 RPM: | 0.449 |
| Assembly: | HMQ-H1 | Output Key: | 3/16 X 1.50 |
| Input Style: | C-Face Quill | Motor Frame Size: | 140 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.875 |
| Output RPM: | 29 | Output Diameter (in): | 0.625 in |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Ratio Range: | 60:1 | Center Distance (in): | 1.75 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | H1 |
| Output Shaft Direction: | H1 | Bore Code: | 10 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 1144 |
| Output Shaft: | Hollow Bore | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Series Code: | GR | Output Torque Rating (in-lb): | 623 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

