How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | RQ: | 3.59 in |
| AD: | 4.73 | AK: | 4.5 |
| C: | 5.75 in | T: | 0.688 |
| B: | 5.19 | AE1: | 0.49 |
| AJ: | 5.88 | BD: | 6.5 |
| BE: | 0.38 in | LQ: | 4.09 in |
| D: | 2.06 | G: | 1.38 |
| Center Distance (in): | 1.75 in | F: | 2.75 |
| AG: | 5.5 | J: | 4.19 in |
| AE2: | 0.28 | V: | 1.44 in |
| I: | 3.24 in |
Technical Specifications
| Input RPM: | 1,750 | Bore Code: | 11 |
| Housing Material: | Cast Iron | Assembly: | HMQ-H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Input Bore (C Face): | 0.875 | Ratio Range: | 60:1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Series Code: | GR | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Model Code: | HMQ818 | Reducer: | Worm - Right Angle |
| Output RPM: | 29 | Output Shaft Assembly Code: | H1 |
| Thrust Rating - output shaft: | 1144 | Output Shaft Direction: | H1 |
| Input HP @ 1750 RPM: | 0.449 | Output Diameter (in): | 0.688 in |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Motor Frame Size: | 140 |
| Output Key: | 3/16 X 1.50 | Center Distance (in): | 1.75 |
| Ratio: | 60:1 | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
| Output Torque Rating (in-lb): | 623 in/lbs |

