How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.06 | AD: | 4.73 |
| AE2: | 0.28 | Center Distance (in): | 1.75 in |
| B: | 5.19 | I: | 3.24 in |
| RQ: | 3.59 in | BD: | 6.5 |
| AG: | 5.5 | F: | 2.75 |
| AJ: | 5.88 | C: | 5.75 in |
| LQ: | 4.09 in | BF: | 0.41 |
| J: | 4.19 in | G: | 1.38 |
| V: | 1.44 in | AE1: | 0.49 |
| T: | 0.75 | BE: | 0.38 in |
| AK: | 4.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.449 | Input Bore (C Face): | 0.875 |
| Output Shaft Direction: | H1 | Model Code: | HMQ818 |
| Center Distance (in): | 1.75 | Service Factor: | 1 |
| Output Shaft Assembly Code: | H1 | Thrust Rating - output shaft: | 1144 |
| Output RPM: | 29 | Ratio: | 60:1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Ratio Range: | 60:1 | Bore Code: | 12 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 0.75 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | HMQ-H1 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Series Code: | GR |
| Product Type: | Right Angle | Output Key: | 3/16 X 1.50 |
| Motor Frame Size: | 140 | Output Torque Rating (in-lb): | 623 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

