Grove Gear W8180558.14 - HMQ818-60-H1-140-14
Part #:W8180558.14
Catalog #:HMQ818-60-H1-140-14
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AJ: | 5.88 |
| AE1: | 0.49 | BD: | 6.5 |
| V: | 1.44 in | J: | 4.19 in |
| F: | 2.75 | AE2: | 0.28 |
| G: | 1.38 | LQ: | 4.09 in |
| AD: | 4.73 | AG: | 5.5 |
| B: | 5.19 | D: | 2.06 |
| C: | 5.75 in | T: | 0.875 |
| BF: | 0.41 | Center Distance (in): | 1.75 in |
| BE: | 0.38 in | RQ: | 3.59 in |
| I: | 3.24 in |
Technical Specifications
| Output Shaft Assembly Code: | H1 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Bore Code: | 14 |
| Motor Frame Size: | 140 | Input HP @ 1750 RPM: | 0.449 |
| Thrust Rating - output shaft: | 1144 | Ratio: | 60:1 |
| Ratio Range: | 60:1 | Output Key: | 3/16 X 1.50 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Input Bore (C Face): | 0.875 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output RPM: | 29 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | HMQ-H1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 1.75 | Model Code: | HMQ818 |
| Output Shaft Direction: | H1 | Series Code: | GR |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 0.875 in | Output Torque Rating (in-lb): | 623 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

