How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.49 | C: | 5.75 in |
| D: | 2.06 | I: | 3.24 in |
| BF: | 0.41 | AD: | 4.73 |
| AK: | 4.5 | AJ: | 5.88 |
| AE2: | 0.28 | Center Distance (in): | 1.75 in |
| T: | 0.625 | G: | 1.38 |
| RQ: | 3.59 in | LQ: | 4.09 in |
| BE: | 0.38 in | J: | 4.19 in |
| B: | 5.19 | V: | 1.44 in |
| BD: | 6.5 | F: | 2.75 |
| AG: | 5.5 |
Technical Specifications
| Bore Code: | 10 | Thrust Rating - output shaft: | 1144 |
| Output RPM: | 21 | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | H1 |
| Assembly: | HMQ-H1 | Ratio Range: | 80:1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Series Code: | GR |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio: | 80:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.208 | Output Diameter (in): | 0.625 in |
| Output Key: | 3/16 X 1.50 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Model Code: | HMQ818 |
| Service Factor: | 1 | Center Distance (in): | 1.75 |
| Input Bore (C Face): | 0.875 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Output Shaft Direction: | H1 |
| Motor Frame Size: | 140 | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
| Output Torque Rating (in-lb): | 356 in/lbs |

