How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.38 | AK: | 4.5 |
| I: | 3.24 in | BD: | 6.5 |
| V: | 1.44 in | D: | 2.06 |
| AJ: | 5.88 | AE1: | 0.49 |
| AD: | 4.73 | B: | 5.19 |
| BE: | 0.38 in | BF: | 0.41 |
| C: | 5.75 in | F: | 2.75 |
| LQ: | 4.09 in | T: | 0.75 |
| AE2: | 0.28 | RQ: | 3.59 in |
| AG: | 5.5 | J: | 4.19 in |
| Center Distance (in): | 1.75 in |
Technical Specifications
| Gear Type: | Worm | Motor Frame Size: | 140 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 1144 |
| Center Distance (in): | 1.75 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | H1 | Output RPM: | 21 |
| Model Code: | HMQ818 | Output Key: | 3/16 X 1.50 |
| Bore Code: | 12 | Input Bore (C Face): | 0.875 |
| Output Shaft Direction: | H1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Series Code: | GR | Output Diameter (in): | 0.75 in |
| Reducer: | Worm - Right Angle | Assembly: | HMQ-H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 80:1 |
| Ratio: | 80:1 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 0.208 | Output Torque Rating (in-lb): | 356 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

