How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.19 | D: | 2.06 |
| AE2: | 0.28 | AE1: | 0.49 |
| RQ: | 3.59 in | F: | 2.75 |
| LQ: | 4.09 in | AK: | 4.5 |
| V: | 1.44 in | C: | 5.75 in |
| BE: | 0.38 in | J: | 4.19 in |
| BD: | 6.5 | T: | 0.875 |
| AD: | 4.73 | I: | 3.24 in |
| AJ: | 5.88 | AG: | 5.5 |
| Center Distance (in): | 1.75 in | G: | 1.38 |
| BF: | 0.41 |
Technical Specifications
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Product Line: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 0.208 | Reducer: | Worm - Right Angle |
| Ratio: | 80:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | H1 | Ratio Range: | 80:1 |
| Product Type: | Right Angle | Output Key: | 3/16 X 1.50 |
| Series: | GR Series - Ironman Worm Gear Reducers | Series Code: | GR |
| Center Distance (in): | 1.75 | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140 | Output RPM: | 21 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 1144 | Shaft Seal Material: | Viton |
| Bore Code: | 14 | Output Shaft Assembly Code: | H1 |
| Model Code: | HMQ818 | Assembly: | HMQ-H1 |
| Output Diameter (in): | 0.875 in | Output Torque Rating (in-lb): | 356 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

