How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.19 | T: | 1 |
| AE1: | 0.49 | C: | 5.75 in |
| AD: | 4.73 | AJ: | 5.88 |
| G: | 1.38 | J: | 4.19 in |
| AG: | 5.5 | BD: | 6.5 |
| V: | 1.44 in | AK: | 4.5 |
| Center Distance (in): | 1.75 in | I: | 3.24 in |
| LQ: | 4.09 in | F: | 2.75 |
| AE2: | 0.28 | RQ: | 3.59 in |
| BE: | 0.38 in | BF: | 0.41 |
| D: | 2.06 |
Technical Specifications
| Output Diameter (in): | 1 in | Thrust Rating - output shaft: | 1144 |
| Ratio: | 80:1 | Service Factor: | 1 |
| Output Key: | 1/4 X 2.50 | Input Style: | C-Face Quill |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 1.75 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140 |
| Bore Code: | 16 | Housing Material: | Cast Iron |
| Series Code: | GR | Input HP @ 1750 RPM: | 0.208 |
| Gear Type: | Worm | Input Bore (C Face): | 0.875 |
| Model Code: | HMQ818 | Assembly: | HMQ-H1 |
| Input RPM: | 1,750 | Output RPM: | 21 |
| Ratio Range: | 80:1 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | H1 | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | H1 |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 356 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

