How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.28 | AK: | 4.5 |
| LQ: | 4.09 in | BF: | 0.41 |
| AJ: | 5.88 | T: | 0.625 |
| RQ: | 3.59 in | Center Distance (in): | 1.75 in |
| BD: | 6.5 | J: | 4.19 in |
| G: | 1.38 | B: | 5.19 |
| C: | 5.75 in | AG: | 5.5 |
| I: | 3.24 in | AE1: | 0.49 |
| AD: | 4.73 | BE: | 0.38 in |
| V: | 1.44 in | D: | 2.06 |
| F: | 2.75 |
Technical Specifications
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | HMQ-H1 |
| Ratio Range: | 100:1 to 250:1 | Output Key: | 3/16 X 1.50 |
| Reducer: | Worm - Right Angle | Output RPM: | 17 |
| Output Shaft Direction: | H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Model Code: | HMQ818 |
| Input Style: | C-Face Quill | Output Diameter (in): | 0.625 in |
| Center Distance (in): | 1.75 | Input HP @ 1750 RPM: | 0.141 |
| Series Code: | GR | No. of Gear Reductions: | Single |
| Ratio: | 100:1 | Motor Frame Size: | 140 |
| Bore Code: | 10 | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | H1 | Input RPM: | 1,750 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 1144 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Torque Rating (in-lb): | 277 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

