How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | Center Distance (in): | 1.75 in |
| V: | 1.44 in | AE2: | 0.28 |
| AK: | 4.5 | B: | 5.19 |
| AJ: | 5.88 | RQ: | 3.59 in |
| BD: | 6.5 | D: | 2.06 |
| G: | 1.38 | C: | 5.75 in |
| I: | 3.24 in | J: | 4.19 in |
| AE1: | 0.49 | T: | 0.875 |
| AG: | 5.5 | LQ: | 4.09 in |
| F: | 2.75 | AD: | 4.73 |
| BF: | 0.41 |
Technical Specifications
| Input Style: | C-Face Quill | Series Code: | GR |
| Ratio: | 100:1 | Service Factor: | 1 |
| Input Bore (C Face): | 0.875 | Bore Code: | 14 |
| Output Shaft Direction: | H1 | Input RPM: | 1,750 |
| Model Code: | HMQ818 | Output Key: | 3/16 X 1.50 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | H1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 140 | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Center Distance (in): | 1.75 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 0.141 |
| Assembly: | HMQ-H1 | Output RPM: | 17 |
| Shaft Seal Material: | Viton | Ratio Range: | 100:1 to 250:1 |
| Thrust Rating - output shaft: | 1144 | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
| Output Torque Rating (in-lb): | 277 in/lbs |

