Grove Gear W8180560.16 - HMQ818-100-H1-140-16
Part #:W8180560.16
Catalog #:HMQ818-100-H1-140-16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.28 | Center Distance (in): | 1.75 in |
| AD: | 4.73 | AK: | 4.5 |
| V: | 1.44 in | BE: | 0.38 in |
| F: | 2.75 | B: | 5.19 |
| AE1: | 0.49 | LQ: | 4.09 in |
| T: | 1 | G: | 1.38 |
| I: | 3.24 in | AG: | 5.5 |
| BD: | 6.5 | C: | 5.75 in |
| D: | 2.06 | BF: | 0.41 |
| RQ: | 3.59 in | AJ: | 5.88 |
| J: | 4.19 in |
Technical Specifications
| Thrust Rating - output shaft: | 1144 | Product Type: | Right Angle |
| Service Factor: | 1 | Bore Code: | 16 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Assembly: | HMQ-H1 | Model Code: | HMQ818 |
| Gear Type: | Worm | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | H1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 17 |
| Center Distance (in): | 1.75 | Output Shaft Assembly Code: | H1 |
| Input RPM: | 1,750 | Ratio: | 100:1 |
| Input HP @ 1750 RPM: | 0.141 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Output Diameter (in): | 1 in | Output Shaft: | Hollow Bore |
| Ratio Range: | 100:1 to 250:1 | Series Code: | GR |
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140 |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
| Output Torque Rating (in-lb): | 277 in/lbs |

