How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.49 | RQ: | 3.59 in |
| I: | 3.24 in | B: | 5.19 |
| BF: | 0.28 | F: | 2.75 |
| AJ: | 3.75 | AE2: | 0.28 |
| Center Distance (in): | 1.75 in | G: | 1.38 |
| AG: | 5.5 | BE: | 0.38 in |
| D: | 2.06 | C: | 5.75 in |
| LQ: | 4.09 in | BD: | 4.36 |
| J: | 4.19 in | AD: | 4.73 |
| T: | 0.688 | V: | 1.44 in |
| AK: | 3 |
Technical Specifications
| Series: | GR Series - Ironman Worm Gear Reducers | Assembly: | HMQ-H1 |
| Output RPM: | 350 | Ratio Range: | 5:1 |
| Input HP @ 1750 RPM: | 2.6 | Center Distance (in): | 1.75 |
| Output Shaft Direction: | H1 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 1/8 X 1/16 |
| Output Shaft Assembly Code: | H1 | Product Type: | Right Angle |
| Service Factor: | 1 | Gear Type: | Worm |
| Model Code: | HMQ818 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.5 | Ratio: | 5:1 |
| Series Code: | GR | Output Key: | 3/16 X 1.50 |
| Output Diameter (in): | 0.688 in | Motor Frame Size: | 48 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 793 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Bore Code: | 11 |
| No. of Gear Reductions: | Single | Output Torque Rating (in-lb): | 436 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

