How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 4.73 | AG: | 5.5 |
| RQ: | 3.59 in | B: | 5.19 |
| AJ: | 3.75 | I: | 3.24 in |
| V: | 1.44 in | BE: | 0.38 in |
| Center Distance (in): | 1.75 in | D: | 2.06 |
| AE1: | 0.49 | BF: | 0.28 |
| G: | 1.38 | T: | 0.688 |
| BD: | 4.36 | J: | 4.19 in |
| AK: | 3 | F: | 2.75 |
| C: | 5.75 in | LQ: | 4.09 in |
| AE2: | 0.28 |
Technical Specifications
| Input Style: | C-Face Quill | Ratio Range: | 7.5:1 |
| Output Diameter (in): | 0.688 in | Input RPM: | 1,750 |
| Series Code: | GR | Output RPM: | 233 |
| Reducer: | Worm - Right Angle | Assembly: | HMQ-H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Model Code: | HMQ818 |
| No. of Gear Reductions: | Single | Ratio: | 7.5:1 |
| Input Bore (C Face): | 0.5 | Motor Frame Size: | 48 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/8 X 1/16 |
| Output Shaft Direction: | H1 | Input HP @ 1750 RPM: | 1.909 |
| Housing Material: | Cast Iron | Series: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 1.75 | Output Key: | 3/16 X 1.50 |
| Thrust Rating - output shaft: | 868 | Gear Type: | Worm |
| Bore Code: | 11 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Shaft Assembly Code: | H1 | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
| Output Torque Rating (in-lb): | 471 in/lbs |

