How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.49 | B: | 5.19 |
| V: | 1.44 in | BD: | 4.36 |
| BF: | 0.28 | AD: | 4.73 |
| Center Distance (in): | 1.75 in | AG: | 5.5 |
| J: | 4.19 in | C: | 5.75 in |
| AK: | 3 | AE2: | 0.28 |
| D: | 2.06 | G: | 1.38 |
| F: | 2.75 | AJ: | 3.75 |
| T: | 0.75 | RQ: | 3.59 in |
| LQ: | 4.09 in | BE: | 0.38 in |
| I: | 3.24 in |
Technical Specifications
| Bore Code: | 12 | No. of Gear Reductions: | Single |
| Series Code: | GR | Input Keyway (C Face): | 1/8 X 1/16 |
| Gear Type: | Worm | Service Factor: | 1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio: | 7.5:1 |
| Output Shaft Direction: | H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | H1 |
| Input Style: | C-Face Quill | Output Diameter (in): | 0.75 in |
| Input HP @ 1750 RPM: | 1.909 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 868 |
| Output RPM: | 233 | Motor Frame Size: | 48 |
| Input Bore (C Face): | 0.5 | Ratio Range: | 7.5:1 |
| Output Key: | 3/16 X 1.50 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Assembly: | HMQ-H1 | Model Code: | HMQ818 |
| Center Distance (in): | 1.75 | Output Torque Rating (in-lb): | 471 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

