How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4.19 in | T: | 0.625 |
| RQ: | 3.59 in | AG: | 5.5 |
| BD: | 4.36 | D: | 2.06 |
| G: | 1.38 | LQ: | 4.09 in |
| F: | 2.75 | I: | 3.24 in |
| BE: | 0.38 in | AJ: | 3.75 |
| AD: | 4.73 | AK: | 3 |
| BF: | 0.28 | V: | 1.44 in |
| Center Distance (in): | 1.75 in | AE1: | 0.49 |
| AE2: | 0.28 | B: | 5.19 |
| C: | 5.75 in |
Technical Specifications
| Ratio Range: | 10:1 | Housing Material: | Cast Iron |
| Motor Frame Size: | 48 | Input HP @ 1750 RPM: | 1.625 |
| Input RPM: | 1,750 | Series Code: | GR |
| Input Bore (C Face): | 0.5 | Bore Code: | 10 |
| Model Code: | HMQ818 | Thrust Rating - output shaft: | 976 |
| Assembly: | HMQ-H1 | Gear Type: | Worm |
| Center Distance (in): | 1.75 | Ratio: | 10:1 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/8 X 1/16 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Key: | 3/16 X 1.50 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft Direction: | H1 | Reducer: | Worm - Right Angle |
| Output RPM: | 175 | Output Shaft Assembly Code: | H1 |
| Output Diameter (in): | 0.625 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
| Output Torque Rating (in-lb): | 528 in/lbs |

