How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.38 | AE1: | 0.49 |
| D: | 2.06 | V: | 1.44 in |
| F: | 2.75 | J: | 4.19 in |
| T: | 0.875 | AE2: | 0.28 |
| LQ: | 4.09 in | BD: | 4.36 |
| AK: | 3 | AD: | 4.73 |
| RQ: | 3.59 in | B: | 5.19 |
| AG: | 5.5 | BE: | 0.38 in |
| Center Distance (in): | 1.75 in | C: | 5.75 in |
| I: | 3.24 in | AJ: | 3.75 |
| BF: | 0.28 |
Technical Specifications
| Output RPM: | 175 | Ratio Range: | 10:1 |
| Input RPM: | 1,750 | Output Shaft Direction: | H1 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | H1 | Product Type: | Right Angle |
| Ratio: | 10:1 | Motor Frame Size: | 48 |
| Housing Material: | Cast Iron | Center Distance (in): | 1.75 |
| Output Diameter (in): | 0.875 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Series Code: | GR |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.625 |
| Model Code: | HMQ818 | Assembly: | HMQ-H1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway (C Face): | 1/8 X 1/16 | Input Bore (C Face): | 0.5 |
| Output Key: | 3/16 X 1.50 | Bore Code: | 14 |
| Thrust Rating - output shaft: | 976 | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
| Output Torque Rating (in-lb): | 528 in/lbs |

