Grove Gear W8180575.16 - HMQ818-10-H1-48-16
Part #:W8180575.16
Catalog #:HMQ818-10-H1-48-16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 4.36 | AE2: | 0.28 |
| BE: | 0.38 in | BF: | 0.28 |
| J: | 4.19 in | AD: | 4.73 |
| T: | 1 | V: | 1.44 in |
| B: | 5.19 | AE1: | 0.49 |
| C: | 5.75 in | AG: | 5.5 |
| AJ: | 3.75 | RQ: | 3.59 in |
| F: | 2.75 | D: | 2.06 |
| AK: | 3 | Center Distance (in): | 1.75 in |
| I: | 3.24 in | LQ: | 4.09 in |
| G: | 1.38 |
Technical Specifications
| Model Code: | HMQ818 | Motor Frame Size: | 48 |
| Ratio: | 10:1 | Reducer: | Worm - Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Keyway (C Face): | 1/8 X 1/16 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 976 |
| No. of Gear Reductions: | Single | Bore Code: | 16 |
| Input HP @ 1750 RPM: | 1.625 | Series Code: | GR |
| Center Distance (in): | 1.75 | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Ratio Range: | 10:1 |
| Input RPM: | 1,750 | Output RPM: | 175 |
| Output Shaft Direction: | H1 | Output Diameter (in): | 1 in |
| Assembly: | HMQ-H1 | Product Type: | Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.5 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | H1 | Output Torque Rating (in-lb): | 528 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

