How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 3 | B: | 5.19 |
| Center Distance (in): | 1.75 in | AG: | 5.5 |
| BD: | 4.36 | LQ: | 4.09 in |
| I: | 3.24 in | AE2: | 0.28 |
| F: | 2.75 | C: | 5.75 in |
| G: | 1.38 | D: | 2.06 |
| V: | 1.44 in | T: | 0.875 |
| BF: | 0.28 | BE: | 0.38 in |
| AJ: | 3.75 | J: | 4.19 in |
| RQ: | 3.59 in | AE1: | 0.49 |
| AD: | 4.73 |
Technical Specifications
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Center Distance (in): | 1.75 | Thrust Rating - output shaft: | 1144 |
| Series Code: | GR | Motor Frame Size: | 48 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 15:1 |
| Output Shaft Direction: | H1 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 0.875 in | Assembly: | HMQ-H1 |
| Output Shaft: | Hollow Bore | Model Code: | HMQ818 |
| Output RPM: | 116 | Output Key: | 3/16 X 1.50 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.224 |
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio: | 15:1 |
| Output Shaft Assembly Code: | H1 | Bore Code: | 14 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/8 X 1/16 |
| Input Bore (C Face): | 0.5 | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
| Output Torque Rating (in-lb): | 571 in/lbs |

