How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.38 | B: | 5.19 |
| F: | 2.75 | AE1: | 0.49 |
| RQ: | 3.59 in | J: | 4.19 in |
| I: | 3.24 in | V: | 1.44 in |
| AK: | 3 | AG: | 5.5 |
| BE: | 0.38 in | BD: | 4.36 |
| D: | 2.06 | BF: | 0.28 |
| AD: | 4.73 | Center Distance (in): | 1.75 in |
| C: | 5.75 in | AJ: | 3.75 |
| AE2: | 0.28 | T: | 0.75 |
| LQ: | 4.09 in |
Technical Specifications
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | H1 |
| Thrust Rating - output shaft: | 1144 | Output Shaft: | Hollow Bore |
| Ratio: | 20:1 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Output Shaft Direction: | H1 |
| Input Bore (C Face): | 0.5 | Output RPM: | 87 |
| Motor Frame Size: | 48 | Service Factor: | 1 |
| Output Key: | 3/16 X 1.50 | Model Code: | HMQ818 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.046 | Ratio Range: | 20:1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 1.75 |
| Assembly: | HMQ-H1 | Reducer: | Worm - Right Angle |
| Series Code: | GR | Housing Material: | Cast Iron |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Output Diameter (in): | 0.75 in | Bore Code: | 12 |
| Input Keyway (C Face): | 1/8 X 1/16 | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
| Output Torque Rating (in-lb): | 630 in/lbs |

