How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.5 | F: | 2.75 |
| V: | 1.44 in | AK: | 3 |
| RQ: | 3.59 in | T: | 0.625 |
| I: | 3.24 in | BF: | 0.28 |
| B: | 5.19 | Center Distance (in): | 1.75 in |
| D: | 2.06 | AD: | 4.73 |
| AJ: | 3.75 | AE1: | 0.49 |
| BE: | 0.38 in | LQ: | 4.09 in |
| BD: | 4.36 | J: | 4.19 in |
| C: | 5.75 in | G: | 1.38 |
| AE2: | 0.28 |
Technical Specifications
| Input Keyway (C Face): | 1/8 X 1/16 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | H1 | Center Distance (in): | 1.75 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Series Code: | GR | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Ratio Range: | 25:1 |
| Thrust Rating - output shaft: | 1144 | Output Key: | 3/16 X 1.50 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Ratio: | 25:1 | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-H1 | No. of Gear Reductions: | Single |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 0.625 in |
| Output Shaft Direction: | H1 | Output RPM: | 70 |
| Series: | GR Series - Ironman Worm Gear Reducers | Model Code: | HMQ818 |
| Bore Code: | 10 | Input HP @ 1750 RPM: | 0.884 |
| Input RPM: | 1,750 | Motor Frame Size: | 48 |
| Input Bore (C Face): | 0.5 | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
| Output Torque Rating (in-lb): | 644 in/lbs |

