How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.5 | F: | 2.75 |
| J: | 4.19 in | Center Distance (in): | 1.75 in |
| BE: | 0.38 in | BF: | 0.28 |
| T: | 0.688 | AJ: | 3.75 |
| RQ: | 3.59 in | D: | 2.06 |
| B: | 5.19 | LQ: | 4.09 in |
| I: | 3.24 in | G: | 1.38 |
| AE1: | 0.49 | V: | 1.44 in |
| AK: | 3 | BD: | 4.36 |
| AE2: | 0.28 | AD: | 4.73 |
| C: | 5.75 in |
Technical Specifications
| Input Style: | C-Face Quill | Model Code: | HMQ818 |
| Bore Code: | 11 | Output Shaft Assembly Code: | H1 |
| Assembly: | HMQ-H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Diameter (in): | 0.688 in | Thrust Rating - output shaft: | 1144 |
| Output RPM: | 70 | Output Key: | 3/16 X 1.50 |
| Service Factor: | 1 | Ratio: | 25:1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Series Code: | GR | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.884 |
| Gear Type: | Worm | Input Bore (C Face): | 0.5 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Shaft Direction: | H1 | Input Keyway (C Face): | 1/8 X 1/16 |
| Motor Frame Size: | 48 | Center Distance (in): | 1.75 |
| Ratio Range: | 25:1 | Output Torque Rating (in-lb): | 644 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

