How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.44 in | BD: | 4.36 |
| AG: | 5.5 | J: | 4.19 in |
| G: | 1.38 | T: | 0.625 |
| LQ: | 4.09 in | D: | 2.06 |
| C: | 5.75 in | I: | 3.24 in |
| B: | 5.19 | BE: | 0.38 in |
| AJ: | 3.75 | RQ: | 3.59 in |
| AK: | 3 | AE1: | 0.49 |
| AD: | 4.73 | BF: | 0.28 |
| AE2: | 0.28 | F: | 2.75 |
| Center Distance (in): | 1.75 in |
Technical Specifications
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Series Code: | GR |
| Output Shaft Direction: | H1 | Bore Code: | 10 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Model Code: | HMQ818 | Motor Frame Size: | 48 |
| Input HP @ 1750 RPM: | 0.741 | Input Bore (C Face): | 0.5 |
| Output RPM: | 58 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Ratio Range: | 30:1 |
| Ratio: | 30:1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway (C Face): | 1/8 X 1/16 | Output Shaft Assembly Code: | H1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 1144 |
| Output Key: | 3/16 X 1.50 | Output Diameter (in): | 0.625 in |
| Assembly: | HMQ-H1 | Input Style: | C-Face Quill |
| Center Distance (in): | 1.75 | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
| Output Torque Rating (in-lb): | 614 in/lbs |

