How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 3 | I: | 3.24 in |
| LQ: | 4.09 in | AE2: | 0.28 |
| D: | 2.06 | AD: | 4.73 |
| V: | 1.44 in | T: | 0.875 |
| AJ: | 3.75 | G: | 1.38 |
| B: | 5.19 | BE: | 0.38 in |
| J: | 4.19 in | RQ: | 3.59 in |
| AE1: | 0.49 | AG: | 5.5 |
| Center Distance (in): | 1.75 in | BD: | 4.36 |
| BF: | 0.28 | F: | 2.75 |
| C: | 5.75 in |
Technical Specifications
| Input Bore (C Face): | 0.5 | No. of Gear Reductions: | Single |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output RPM: | 58 | Model Code: | HMQ818 |
| Assembly: | HMQ-H1 | Ratio: | 30:1 |
| Service Factor: | 1 | Output Shaft Assembly Code: | H1 |
| Thrust Rating - output shaft: | 1144 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 0.741 | Gear Type: | Worm |
| Ratio Range: | 30:1 | Output Shaft Direction: | H1 |
| Bore Code: | 14 | Center Distance (in): | 1.75 |
| Shaft Seal Material: | Viton | Series Code: | GR |
| Motor Frame Size: | 48 | Output Key: | 3/16 X 1.50 |
| Output Diameter (in): | 0.875 in | Input Keyway (C Face): | 1/8 X 1/16 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
| Output Torque Rating (in-lb): | 614 in/lbs |

