How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.09 in | AE2: | 0.28 |
| J: | 4.19 in | F: | 2.75 |
| G: | 1.38 | BD: | 4.36 |
| B: | 5.19 | I: | 3.24 in |
| BF: | 0.28 | AK: | 3 |
| AG: | 5.5 | D: | 2.06 |
| AE1: | 0.49 | AJ: | 3.75 |
| V: | 1.44 in | T: | 1 |
| C: | 5.75 in | BE: | 0.38 in |
| Center Distance (in): | 1.75 in | AD: | 4.73 |
| RQ: | 3.59 in |
Technical Specifications
| Output Shaft Direction: | H1 | Series Code: | GR |
| Bore Code: | 16 | Input Bore (C Face): | 0.5 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1 in |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.741 |
| Output Shaft Assembly Code: | H1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 48 | Output Key: | 1/4 X 2.50 |
| Assembly: | HMQ-H1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Series: | GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output RPM: | 58 | Input Keyway (C Face): | 1/8 X 1/16 |
| Model Code: | HMQ818 | Ratio: | 30:1 |
| Thrust Rating - output shaft: | 1144 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Center Distance (in): | 1.75 |
| Reducer: | Worm - Right Angle | Ratio Range: | 30:1 |
| Service Factor: | 1 | Output Torque Rating (in-lb): | 614 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

