How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.75 | Center Distance (in): | 1.75 in |
| LQ: | 4.09 in | B: | 5.19 |
| I: | 3.24 in | T: | 0.688 |
| BE: | 0.38 in | AJ: | 3.75 |
| RQ: | 3.59 in | AG: | 5.5 |
| BD: | 4.36 | J: | 4.19 in |
| AD: | 4.73 | C: | 5.75 in |
| V: | 1.44 in | AE2: | 0.28 |
| G: | 1.38 | BF: | 0.28 |
| D: | 2.06 | AE1: | 0.49 |
| AK: | 3 |
Technical Specifications
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output Key: | 3/16 X 1.50 | Shaft Seal Material: | Viton |
| Ratio: | 40:1 | Bore Code: | 11 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 48 |
| Input HP @ 1750 RPM: | 0.609 | Housing Material: | Cast Iron |
| Model Code: | HMQ818 | Series Code: | GR |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | H1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 1.75 |
| Product Type: | Right Angle | Input Bore (C Face): | 0.5 |
| Ratio Range: | 40:1 | Thrust Rating - output shaft: | 1144 |
| Output Shaft Assembly Code: | H1 | Input RPM: | 1,750 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Keyway (C Face): | 1/8 X 1/16 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 43 |
| Assembly: | HMQ-H1 | Service Factor: | 1 |
| Output Diameter (in): | 0.688 in | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
| Output Torque Rating (in-lb): | 634 in/lbs |

