How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.24 in | AJ: | 3.75 |
| D: | 2.06 | B: | 5.19 |
| BF: | 0.28 | AE2: | 0.28 |
| AG: | 5.5 | Center Distance (in): | 1.75 in |
| BD: | 4.36 | AK: | 3 |
| F: | 2.75 | AE1: | 0.49 |
| AD: | 4.73 | RQ: | 3.59 in |
| LQ: | 4.09 in | C: | 5.75 in |
| T: | 0.875 | BE: | 0.38 in |
| V: | 1.44 in | J: | 4.19 in |
| G: | 1.38 |
Technical Specifications
| Input Keyway (C Face): | 1/8 X 1/16 | Bore Code: | 14 |
| Output Key: | 3/16 X 1.50 | Ratio: | 50:1 |
| Thrust Rating - output shaft: | 1144 | Reducer: | Worm - Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 0.875 in |
| Center Distance (in): | 1.75 | Input RPM: | 1,750 |
| Output Shaft Direction: | H1 | Motor Frame Size: | 48 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | H1 |
| Input HP @ 1750 RPM: | 0.515 | Model Code: | HMQ818 |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Output RPM: | 35 | Assembly: | HMQ-H1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Ratio Range: | 50:1 | Gear Type: | Worm |
| Series Code: | GR | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.5 | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
| Output Torque Rating (in-lb): | 634 in/lbs |

