How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.75 | J: | 4.19 in |
| B: | 5.19 | C: | 5.75 in |
| AG: | 5.5 | AE2: | 0.28 |
| AE1: | 0.49 | Center Distance (in): | 1.75 in |
| V: | 1.44 in | I: | 3.24 in |
| AK: | 3 | AD: | 4.73 |
| D: | 2.06 | BE: | 0.38 in |
| BD: | 4.36 | G: | 1.38 |
| LQ: | 4.09 in | RQ: | 3.59 in |
| T: | 0.625 | BF: | 0.28 |
| AJ: | 3.75 |
Technical Specifications
| Output Shaft Direction: | H1 | Output Shaft: | Hollow Bore |
| Model Code: | HMQ818 | Reducer: | Worm - Right Angle |
| Series Code: | GR | Output Key: | 3/16 X 1.50 |
| Product Type: | Right Angle | Bore Code: | 10 |
| Input Bore (C Face): | 0.5 | Output RPM: | 17 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Center Distance (in): | 1.75 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 48 | Thrust Rating - output shaft: | 1144 |
| Output Shaft Assembly Code: | H1 | Input Style: | C-Face Quill |
| Ratio: | 100:1 | Service Factor: | 1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 0.141 |
| Output Diameter (in): | 0.625 in | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Assembly: | HMQ-H1 |
| Gear Type: | Worm | Ratio Range: | 100:1 to 250:1 |
| Input Keyway (C Face): | 1/8 X 1/16 | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
| Output Torque Rating (in-lb): | 277 in/lbs |

