Grove Gear W8180584.14 - HMQ818-100-H1-48-14
Part #:W8180584.14
Catalog #:HMQ818-100-H1-48-14
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.06 | C: | 5.75 in |
| RQ: | 3.59 in | Center Distance (in): | 1.75 in |
| AG: | 5.5 | BD: | 4.36 |
| T: | 0.875 | G: | 1.38 |
| LQ: | 4.09 in | AK: | 3 |
| B: | 5.19 | I: | 3.24 in |
| AD: | 4.73 | AE2: | 0.28 |
| AJ: | 3.75 | F: | 2.75 |
| BF: | 0.28 | J: | 4.19 in |
| AE1: | 0.49 | BE: | 0.38 in |
| V: | 1.44 in |
Technical Specifications
| Thrust Rating - output shaft: | 1144 | Input RPM: | 1,750 |
| Gear Type: | Worm | Ratio Range: | 100:1 to 250:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 17 |
| Ratio: | 100:1 | Output Diameter (in): | 0.875 in |
| Motor Frame Size: | 48 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Output Shaft Assembly Code: | H1 |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/8 X 1/16 |
| Shaft Seal Material: | Viton | Assembly: | HMQ-H1 |
| Center Distance (in): | 1.75 | Output Shaft Direction: | H1 |
| Bore Code: | 14 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Model Code: | HMQ818 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.5 |
| Output Key: | 3/16 X 1.50 | Input HP @ 1750 RPM: | 0.141 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series Code: | GR |
| No. of Gear Reductions: | Single | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
| Output Torque Rating (in-lb): | 277 in/lbs |

