Grove Gear W8210056.00 - BM821-40-R-56
Part #:W8210056.00
Catalog #:BM821-40-R-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | D: | 2.28 |
| O: | 2.29 in | B: | 5.8 |
| C: | 6.38 in | BF: | 0.41 |
| BD: | 6.5 | N: | 4.68 |
| J: | 4.75 in | BE: | 0.38 in |
| T: | 1 | U: | 0.625 in |
| F: | 3 | A: | 3.81 |
| K: | 2.5 in | LM: | 7.07 |
| H-Tap size: | 5/16-18 UNC in | AJ: | 5.88 |
| Center Distance (in): | 2.06 in | TAP Depth: | 0.63 in |
| L: | 4.82 in | G: | 1.44 |
| I: | 3.61 in |
Technical Specifications
| Service Factor: | 1 | Product Type: | Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Center Distance (in): | 2.06 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.38 in | Output Key: | 1/4 X 1.44 |
| Input Diameter (in): | 0.625 in | Assembly: | BM-R |
| Series Code: | GR | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 1144 | Input HP @ 1750 RPM: | 0.916 |
| Output Shaft Assembly Code: | R | Ratio Range: | 40:1 |
| Ratio: | 40:1 | Output RPM: | 43 |
| Motor Frame Size: | 56 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | Right | Input RPM: | 1,750 |
| Output Diameter (in): | 1 in | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,315 lb | Output Torque Rating (in-lb): | 971 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 31.00 LB |

