How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.06 in | AD: | 4.99 |
| D: | 2.28 | M: | 1.76 |
| I: | 3.61 in | U: | 0.625 in |
| V: | 1.94 in | B: | 5.8 |
| AE1: | 0.61 | AE2: | 0.4 |
| AG: | 6 | J: | 5 in |
| G: | 1.44 | T: | 1 |
| F: | 2.88 | C: | 6.38 in |
| L: | 4.82 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio Range: | 7.5:1 |
| Output Shaft Assembly Code: | H1 | Gear Type: | Worm |
| Output Shaft Direction: | H1 | Output Diameter (in): | 1.000 in |
| Input Style: | Solid shaft | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Assembly: | H-H1 |
| Output RPM: | 233 | Service Factor: | 1 |
| Input Diameter (in): | 0.625 in | Thrust Rating - output shaft: | 811 |
| Product Type: | Right Angle | Mounting Style: | Shaft Mount |
| Ratio: | 7.5:1 | Bore Code: | 16 |
| Output Key: | 1/4 X 3.00 | Output Shaft: | Hollow Bore |
| Model Code: | H821 | Input HP @ 1750 RPM: | 2.793 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.38 in |
| Input RPM: | 1,750 | Center Distance (in): | 2.06 |
| Output Torque Rating (in-lb): | 692 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,035 lb |

