How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.8 | J: | 5 in |
| U: | 0.625 in | Center Distance (in): | 2.06 in |
| T: | 1.125 | F: | 2.88 |
| D: | 2.28 | C: | 6.38 in |
| L: | 4.82 in | I: | 3.61 in |
| AE2: | 0.4 | AG: | 6 |
| V: | 1.94 in | AD: | 4.99 |
| M: | 1.76 | G: | 1.44 |
| AE1: | 0.61 |
Technical Specifications
| Reducer: | Worm - Right Angle | Model Code: | H821 |
| Output Shaft Direction: | H1 | Output Shaft Assembly Code: | H1 |
| Input Diameter (in): | 0.625 in | Input Keyway: | 3/16 X 1.38 in |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 3.00 |
| Center Distance (in): | 2.06 | Product Type: | Right Angle |
| Ratio: | 7.5:1 | No. of Gear Reductions: | Single |
| Assembly: | H-H1 | Thrust Rating - output shaft: | 811 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output RPM: | 233 |
| Gear Type: | Worm | Service Factor: | 1 |
| Bore Code: | 18 | Mounting Style: | Shaft Mount |
| Input Style: | Solid shaft | Ratio Range: | 7.5:1 |
| Input HP @ 1750 RPM: | 2.793 | Output Diameter (in): | 1.125 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,035 lb | Output Torque Rating (in-lb): | 692 in/lbs |

