How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.06 in | AE1: | 0.61 |
| C: | 6.38 in | L: | 4.82 in |
| I: | 3.61 in | B: | 5.8 |
| V: | 1.94 in | D: | 2.28 |
| G: | 1.44 | F: | 2.88 |
| U: | 0.625 in | AE2: | 0.4 |
| AG: | 6 | AD: | 4.99 |
| M: | 1.76 | J: | 5 in |
| T: | 1.188 |
Technical Specifications
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.625 in | Assembly: | H-H1 |
| Output Shaft: | Hollow Bore | Model Code: | H821 |
| Center Distance (in): | 2.06 | Input Style: | Solid shaft |
| Housing Material: | Cast Iron | Ratio: | 7.5:1 |
| Output RPM: | 233 | Output Shaft Direction: | H1 |
| Input Keyway: | 3/16 X 1.38 in | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Mounting Style: | Shaft Mount |
| Output Diameter (in): | 1.188 in | Gear Type: | Worm |
| Output Key: | 1/4 X 3.00 | Thrust Rating - output shaft: | 811 |
| Input HP @ 1750 RPM: | 2.793 | Product Type: | Right Angle |
| Bore Code: | 19 | Service Factor: | 1 |
| Output Shaft Assembly Code: | H1 | Ratio Range: | 7.5:1 |
| Output Torque Rating (in-lb): | 692 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,035 lb |

