How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 5 in | B: | 5.8 |
| T: | 1.188 | AG: | 6 |
| U: | 0.625 in | C: | 6.38 in |
| AD: | 4.99 | I: | 3.61 in |
| AE1: | 0.61 | Center Distance (in): | 2.06 in |
| AE2: | 0.4 | D: | 2.28 |
| M: | 1.76 | G: | 1.44 |
| V: | 1.94 in | F: | 2.88 |
| L: | 4.82 in |
Technical Specifications
| Thrust Rating - output shaft: | 898 | Product Type: | Right Angle |
| Ratio: | 10:1 | Input Keyway: | 3/16 X 1.38 in |
| Input HP @ 1750 RPM: | 2.464 | Service Factor: | 1 |
| Assembly: | H-H1 | Input Diameter (in): | 0.625 in |
| Output Diameter (in): | 1.188 in | Mounting Style: | Shaft Mount |
| Ratio Range: | 10:1 | Output Shaft Assembly Code: | H1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input Style: | Solid shaft | Bore Code: | 19 |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 3.00 |
| Output Shaft Direction: | H1 | Center Distance (in): | 2.06 |
| Output RPM: | 175 | Shaft Seal Material: | Viton |
| Model Code: | H821 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 805 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,065 lb |

