Grove Gear W8210505.16 - H821-20-H1-16
Part #:W8210505.16
Catalog #:H821-20-H1-16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6 | G: | 1.44 |
| AE1: | 0.61 | F: | 2.88 |
| J: | 5 in | M: | 1.76 |
| I: | 3.61 in | L: | 4.82 in |
| U: | 0.625 in | AD: | 4.99 |
| T: | 1 | D: | 2.28 |
| B: | 5.8 | V: | 1.94 in |
| Center Distance (in): | 2.06 in | AE2: | 0.4 |
| C: | 6.38 in |
Technical Specifications
| Center Distance (in): | 2.06 | Input Style: | Solid shaft |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Shaft Assembly Code: | H1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output Diameter (in): | 1.000 in |
| Output Shaft Direction: | H1 | Assembly: | H-H1 |
| Gear Type: | Worm | Mounting Style: | Shaft Mount |
| Output RPM: | 87 | Input Keyway: | 3/16 X 1.38 in |
| Input Diameter (in): | 0.625 in | Model Code: | H821 |
| Ratio: | 20:1 | Input HP @ 1750 RPM: | 1.584 |
| Bore Code: | 16 | Output Key: | 1/4 X 3.00 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 1144 | Ratio Range: | 20:1 |
| Output Torque Rating (in-lb): | 964 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,175 lb |

