How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 5 in | AE1: | 0.61 |
| T: | 1.125 | U: | 0.625 in |
| AG: | 6 | L: | 4.82 in |
| G: | 1.44 | Center Distance (in): | 2.06 in |
| B: | 5.8 | AE2: | 0.4 |
| AD: | 4.99 | C: | 6.38 in |
| D: | 2.28 | F: | 2.88 |
| M: | 1.76 | I: | 3.61 in |
| V: | 1.94 in |
Technical Specifications
| Thrust Rating - output shaft: | 1144 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Mounting Style: | Shaft Mount | Input Diameter (in): | 0.625 in |
| Ratio: | 20:1 | Output Key: | 1/4 X 3.00 |
| Service Factor: | 1 | Assembly: | H-H1 |
| Gear Type: | Worm | Input Style: | Solid shaft |
| Center Distance (in): | 2.06 | Reducer: | Worm - Right Angle |
| Model Code: | H821 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.584 | Bore Code: | 18 |
| Input Keyway: | 3/16 X 1.38 in | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | H1 | Ratio Range: | 20:1 |
| Output Diameter (in): | 1.125 in | Product Type: | Right Angle |
| Output RPM: | 87 | Output Shaft Direction: | H1 |
| Output Torque Rating (in-lb): | 964 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,175 lb |

