How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.44 | U: | 0.625 in |
| AD: | 4.99 | AG: | 6 |
| T: | 1.188 | D: | 2.28 |
| AE2: | 0.4 | V: | 1.94 in |
| M: | 1.76 | F: | 2.88 |
| L: | 4.82 in | Center Distance (in): | 2.06 in |
| I: | 3.61 in | J: | 5 in |
| B: | 5.8 | AE1: | 0.61 |
| C: | 6.38 in |
Technical Specifications
| Bore Code: | 19 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.625 in |
| Input HP @ 1750 RPM: | 1.333 | Input Keyway: | 3/16 X 1.38 in |
| Output Key: | 1/4 X 3.00 | Ratio: | 25:1 |
| Model Code: | H821 | Gear Type: | Worm |
| Ratio Range: | 25:1 | Input RPM: | 1,750 |
| Mounting Style: | Shaft Mount | Output Shaft Assembly Code: | H1 |
| Assembly: | H-H1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.06 | Output Shaft Direction: | H1 |
| Input Style: | Solid shaft | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Diameter (in): | 1.188 in | Output RPM: | 70 |
| Thrust Rating - output shaft: | 1144 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 985 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,210 lb |

