How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6 | V: | 1.94 in |
| AD: | 4.99 | T: | 1.125 |
| U: | 0.625 in | F: | 2.88 |
| D: | 2.28 | G: | 1.44 |
| Center Distance (in): | 2.06 in | B: | 5.8 |
| L: | 4.82 in | C: | 6.38 in |
| I: | 3.61 in | AE2: | 0.4 |
| J: | 5 in | M: | 1.76 |
| AE1: | 0.61 |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Bore Code: | 18 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.769 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Model Code: | H821 | Output Shaft Assembly Code: | H1 |
| Thrust Rating - output shaft: | 1144 | Output Diameter (in): | 1.125 in |
| Input Diameter (in): | 0.625 in | Input Keyway: | 3/16 X 1.38 in |
| Ratio Range: | 50:1 | Input Style: | Solid shaft |
| Output RPM: | 35 | Center Distance (in): | 2.06 |
| Product Type: | Right Angle | Mounting Style: | Shaft Mount |
| Output Shaft: | Hollow Bore | Assembly: | H-H1 |
| Output Shaft Direction: | H1 | Ratio: | 50:1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,385 lb | Output Torque Rating (in-lb): | 970 in/lbs |

