How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.8 | G: | 1.44 |
| Center Distance (in): | 2.06 in | C: | 6.38 in |
| L: | 4.82 in | F: | 2.88 |
| AE2: | 0.4 | AE1: | 0.61 |
| U: | 0.625 in | AG: | 6 |
| M: | 1.76 | V: | 1.94 in |
| I: | 3.61 in | D: | 2.28 |
| T: | 1.188 | AD: | 4.99 |
| J: | 5 in |
Technical Specifications
| Output Shaft Assembly Code: | H1 | Input Keyway: | 3/16 X 1.38 in |
| Mounting Style: | Shaft Mount | Ratio: | 50:1 |
| Service Factor: | 1 | Output Key: | 1/4 X 3.00 |
| Input HP @ 1750 RPM: | 0.769 | Product Type: | Right Angle |
| Input Diameter (in): | 0.625 in | Output Shaft Direction: | H1 |
| Model Code: | H821 | Bore Code: | 19 |
| Ratio Range: | 50:1 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 1144 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input Style: | Solid shaft |
| Center Distance (in): | 2.06 | Shaft Seal Material: | Viton |
| Output RPM: | 35 | Assembly: | H-H1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.188 in |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 970 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,385 lb |

