How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.06 in | AE2: | 0.4 |
| F: | 2.88 | B: | 5.8 |
| I: | 3.61 in | AG: | 6 |
| C: | 6.38 in | T: | 1.188 |
| D: | 2.28 | L: | 4.82 in |
| V: | 1.94 in | M: | 1.76 |
| J: | 5 in | AE1: | 0.61 |
| G: | 1.44 | AD: | 4.99 |
| U: | 0.625 in |
Technical Specifications
| Ratio: | 100:1 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.38 in | Gear Type: | Worm |
| Thrust Rating - output shaft: | 1144 | Center Distance (in): | 2.06 |
| Output Shaft Assembly Code: | H1 | Input HP @ 1750 RPM: | 0.217 |
| Housing Material: | Cast Iron | Mounting Style: | Shaft Mount |
| Output Shaft Direction: | H1 | No. of Gear Reductions: | Single |
| Input Style: | Solid shaft | Input Diameter (in): | 0.625 in |
| Output Key: | 1/4 X 3.00 | Output Diameter (in): | 1.188 in |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Bore Code: | 19 | Service Factor: | 1 |
| Output RPM: | 17 | Model Code: | H821 |
| Ratio Range: | 100:1 to 250:1 | Reducer: | Worm - Right Angle |
| Assembly: | H-H1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,580 lb | Output Torque Rating (in-lb): | 439 in/lbs |

