How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.82 in | F: | 2.88 |
| AG: | 6 | I: | 3.61 in |
| D: | 2.28 | AJ: | 5.88 |
| C: | 6.38 in | AE1: | 0.61 |
| AK: | 4.5 | J: | 5 in |
| U: | 0.625 in | G: | 1.44 |
| B: | 5.8 | V: | 1.94 in |
| Center Distance (in): | 2.06 in | BD: | 6.5 |
| BE: | 0.38 in | T: | 1.25 |
| BF: | 0.41 | AE2: | 0.4 |
| AD: | 4.99 | LM: | 7.07 |
Technical Specifications
| Ratio: | 7.5:1 | Output Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Bore Code: | 20 |
| Ratio Range: | 7.5:1 | Input Keyway: | 3/16 X 1.38 in |
| Series: | LEESON WORM REDUCER | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 56C | Center Distance (in): | 2.06 |
| Output Shaft Direction: | H1 | Product Line: | LEESON WORM REDUCER |
| Output RPM: | 233 | Thrust Rating - output shaft: | 811 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.625 in |
| Model Code: | HM821 | Product Type: | Right Angle |
| Assembly: | HM-H1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 2.793 | Output Shaft Assembly Code: | H1 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,035 lb | Output Torque Rating (in-lb): | 692 in/lbs |

