How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.8 | V: | 1.94 in |
| C: | 6.38 in | LM: | 7.07 |
| J: | 5 in | L: | 4.82 in |
| BE: | 0.38 in | AD: | 4.99 |
| AE2: | 0.4 | F: | 2.88 |
| G: | 1.44 | AK: | 4.5 |
| D: | 2.28 | AE1: | 0.61 |
| I: | 3.61 in | BD: | 6.5 |
| U: | 0.625 in | AJ: | 5.88 |
| BF: | 0.41 | T: | 1.188 |
| Center Distance (in): | 2.06 in | AG: | 6 |
Technical Specifications
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Assembly: | HM-H1 | No. of Gear Reductions: | Single |
| Ratio Range: | 10:1 | Output Shaft Assembly Code: | H1 |
| Input Diameter (in): | 0.625 in | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.50 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 898 | Output Shaft Direction: | H1 |
| Output Diameter (in): | 1.188 in | Input Keyway: | 3/16 X 1.38 in |
| Output Shaft: | Hollow Bore | Series: | LEESON WORM REDUCER |
| Input HP @ 1750 RPM: | 2.464 | Model Code: | HM821 |
| Motor Frame Size: | 56C | Bore Code: | 19 |
| Input Style: | Flexible Coupling Input | Product Line: | LEESON WORM REDUCER |
| Ratio: | 10:1 | Product Type: | Right Angle |
| Center Distance (in): | 2.06 | Service Factor: | 1 |
| Output RPM: | 175 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 805 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,065 lb |

