How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.125 | J: | 5 in |
| V: | 1.94 in | BF: | 0.41 |
| F: | 2.88 | AD: | 4.99 |
| U: | 0.625 in | AG: | 6 |
| C: | 6.38 in | AK: | 4.5 |
| BE: | 0.38 in | AE2: | 0.4 |
| L: | 4.82 in | AJ: | 5.88 |
| LM: | 7.07 | G: | 1.44 |
| I: | 3.61 in | BD: | 6.5 |
| AE1: | 0.61 | Center Distance (in): | 2.06 in |
| B: | 5.8 | D: | 2.28 |
Technical Specifications
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Model Code: | HM821 | Input HP @ 1750 RPM: | 1.584 |
| Output Shaft Direction: | H1 | Output Shaft: | Hollow Bore |
| Ratio Range: | 20:1 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 1144 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Assembly: | HM-H1 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.38 in |
| Input Diameter (in): | 0.625 in | Input Style: | Flexible Coupling Input |
| Ratio: | 20:1 | Series: | LEESON WORM REDUCER |
| Bore Code: | 18 | Gear Type: | Worm |
| Output Shaft Assembly Code: | H1 | Output Diameter (in): | 1.125 in |
| Service Factor: | 1 | Product Line: | LEESON WORM REDUCER |
| Center Distance (in): | 2.06 | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 56C | Output RPM: | 87 |
| Overhung Load Rating (Output Shaft(lb)): | 1,175 lb | Output Torque Rating (in-lb): | 964 in/lbs |

