How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BF: | 0.41 |
| AG: | 6 | AD: | 4.99 |
| D: | 2.28 | AE2: | 0.4 |
| I: | 3.61 in | U: | 0.625 in |
| BD: | 6.5 | V: | 1.94 in |
| AJ: | 5.88 | Center Distance (in): | 2.06 in |
| F: | 2.88 | C: | 6.38 in |
| J: | 5 in | G: | 1.44 |
| LM: | 7.07 | T: | 1.125 |
| AE1: | 0.61 | L: | 4.82 in |
| BE: | 0.38 in | B: | 5.8 |
Technical Specifications
| Output Diameter (in): | 1.125 in | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Ratio: | 30:1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.129 |
| Input RPM: | 1,750 | Center Distance (in): | 2.06 |
| Reducer: | Worm - Right Angle | Assembly: | HM-H1 |
| Output Shaft Assembly Code: | H1 | Input Style: | Flexible Coupling Input |
| Bore Code: | 18 | Input Keyway: | 3/16 X 1.38 in |
| Input Diameter (in): | 0.625 in | Output Key: | 1/4 X 2.50 |
| Product Line: | LEESON WORM REDUCER | Shaft Seal Material: | Viton |
| Output RPM: | 58 | Series: | LEESON WORM REDUCER |
| Service Factor: | 1 | Gear Type: | Worm |
| Motor Frame Size: | 56C | Thrust Rating - output shaft: | 1144 |
| Ratio Range: | 30:1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | H1 | Model Code: | HM821 |
| Overhung Load Rating (Output Shaft(lb)): | 1,255 lb | Output Torque Rating (in-lb): | 968 in/lbs |

